??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22356.0510 Threaded Lock Pins
HELP_VARIABLE
Company
Halder
Description
EH 22356. - Threaded Lock Pins self-locking, with axial bearing
Bill of material
22356.0510 Threaded Lock Pins
BESTNR
Ref. No.
22356.0510
MAT
Material
Heat-treated steel
D1
Thread
M16
L1
50 mm
D2
-0.07
13.80 mm
D3
40 mm
D4
30 mm
L2
69.0 mm
L3
118.4 mm
L4
12 mm
AG
Locating thread
M16
TMIN
Operating temperature range min.
-30 °C
TMAX
Operating temperature range max.
80 °C
AM
Tightening torque max
5 Nm
SPMAX
Clamping force max.
- kN
EAM
Established tightening torque ~ / Average hand force established in trials.
3.5 Nm
SP
Clamping force ~ / Average value established in trials.
- kN
SZ
Shearing resistance, two-shear min. / Shearing resistance similar to DIN 50141; values apply to applications in plugged condition (without applied tightening torque).
176.5 kN
G
Weight
174 g
Embedded user actions